ID 70461
An error occurred while writing a CANopen object. | ||||
Description | An error occurred when trying to write an object to a CANopen drive during the execution of a #DRIVE command. | |||
Response | Class | 5 | Program abort | |
Solution | Class | 6 | In the configuration of the #DRIVE command, check the parameters of the object to be written (object number, subindex, object size, object value). | |
Parameter | %1: | Logical axis number [-] | ||
Axis number | ||||
%2: | Current value [-] | |||
Object number | ||||
%3: | Current value [-] | |||
Subindex | ||||
%4: | Current value [-] | |||
Object value | ||||
%5: | Current value [-] | |||
Length of object in bytes. | ||||
Error type | - | |||
| ||||