ID 70460
Argument of the exponential function in axis-specific forward transformation too big. | ||||
Description | During the axis specific forward transformation (calculation of interpolator positions from axis positions) a to big argument of an exponential function was calculated.
Possible reasons are:
| |||
Response | Class | 5 | Error message output, transformation is disabled. | |
Solution | Class | 6 | Check transformation parameter and activation position | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of concerned axis. | ||||
%2: | Current value [-] | |||
Identifier of the axis-specific transformation (P-AXIS-00381) | ||||
%3: | Error value [0.1 µm or 0.0001°] | |||
Argument value of exponential function | ||||
%4: | Limit value [0.1 µm or 0.0001°] | |||
Maximum possible argument value | ||||
Error type | - | |||
| ||||