ID 70459
Position overflow in axis-specific forward transformation. | ||||
Description | The result of the axis-specific forward transformation (conversion of drive position to interpolator position) is larger than the maximum representable position.
Possible reasons are: Incorrect parametrisation of the transformation Activation of the transformation at an inappropriate position | |||
Response | Class | 5 | Error message output, transformation is disabled. | |
Solution | Class | 6 | Check transformation parameters Check activation position | |
Parameter | %1: | Logical axis number [-] | ||
| ||||
%2: | Current value [-] | |||
Identifier of the axis-specific transformation (P-AXIS-00381) | ||||
%3: | Error value [0.1 µm or 0.0001°] | |||
Input position of axis-specific transformation | ||||
%4: | Limit value [0.1 µm or 0.0001°] | |||
Maximum possible output position of transformation | ||||
Error type | - | |||
| ||||