ID 70458
Low-pass filter coefficients generated not possible with specified parameters. | ||||
Description | With distance control (see FCT-M3), a low-pass filter was parameterised to smooth the measured distance values. However, no valid filter can be created with the given filter parameters. | |||
Response | Class | 7 | Controlled halt of the axis, the control loop is closed. | |
Solution | Class | 6 | Check filter cut-off frequency. It must be less than 0.5 / GEO cycle time (Nyquist theorem). Try to reduce the filter order. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of concerned axis | ||||
%2: | Current value [-] | |||
Return value of filter generation | ||||
%3: | Current value [-] | |||
Filter order of low pass filter | ||||
%4: | Current value [Hz] | |||
Characteristic frequency of low pas filter | ||||
%5: | Current value [µs] | |||
Cycle time of GEO task | ||||
Error type | 11, Error message from position controller. | |||
| ||||