ID 70453
The CNC configured homing encoder does not fit to the homing encoder set up in the drive. | ||||
Description | When setting up CNC controlled homing with drive support the homing encoder set up in the drive (S-0-147 bit 3 (bitmask 0x08)) does not fit to the encoder set up in axis parameter P-AXIS-00388 . | |||
Response | Class | 7 | Error message output, abort NC program | |
Solution | Class | 6 | Either set P-AXIS-00388 to the value 1, in which case the encoder parameterized in S-0-147 is used internally by the CNC, or adapt either P-AXIS-00388 or S-0-147. Valid combinations are: S-0-147 Bit 3 = 0 ? P-AXIS-00388 = 2 S-0-147 Bit 3 = 1 ? P-AXIS-00388 = 3 | |
Parameter | %1: | Logical axis number [-] | ||
| ||||
%2: | Current value [-] | |||
Value of S-0-147 read from drive. | ||||
%3: | Error value [-] | |||
Parameterized value of P-AXIS-00388. | ||||
Error type | - | |||
|