ID 70451
Given filter time constant is invalid. | ||||
Description | The specified filter time constant P-AXIS-00357 is smaller or larger than permissible. The filter coefficients can therefore not be calculated. Permissible values are (where TabAb = cycle time of the NC controller): For PT1 and PT2 filters: TAb = P-AXIS-00357 = MAX(UNS32)
For time delay filters: 0 = P-AXIS-00357 < 6 * TAb | |||
Response | Class | 7 | The filter is deactivated. | |
Solution | Class | 6 | Correct parameter P-AXIS-00357 | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of concerned axis | ||||
%2: | Current value [-] | |||
Number of concerned filter | ||||
%3: | Current value [-] | |||
Filter type P-AXIS-00204 | ||||
%4: | Error value [µs] | |||
Invalid time constant P-AXIS-00357 | ||||
%5: | Upper limit value [µs] | |||
Maximum permissible time constant P-AXIS-00357 | ||||
Error type | - | |||
| ||||