ID 70449
Feature bit set but P-0-4077 not configured. | ||||
Description | The process data element P-0-4077 belonging to feature bit was not configured in the cyclic process data. | |||
Response | Class | 5 | Error message output, stop of axis, error is not resettable. | |
Solution | Class | 7 | Either configure P-0-4077 in the cyclic process data or reset the feature bit. Restart the controller. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of concerned axis | ||||
%2: | Drive type [-] | |||
Drive type P-AXIS-00020 | ||||
%3: | Current value [-] | |||
Value of the feature bit | ||||
%4: | Current value [-] | |||
Status bit array of the commanded configured cyclic telegram. | ||||
Error type | - | |||
| ||||