ID 70442
Distance control not initialised. PLC command could not be executed. | ||||
Description | In the PLC, the cyclic interface for distance control (see FCT-M3) was activated although distance control for the axis is not enabled. | |||
Response | Class | 7 | Closed-loop controlled axis stop | |
Solution | Class | 7 | Enable the distance control function (see P-AXIS-00328) or disable the PLC interface of distance control | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: | Current value [-] | |||
Value of parameter P-AXIS-00328 | ||||
%3: | Current value [-] | |||
TRUE = distance control function is initialised | ||||
Error type | 11, Error message from position controller. | |||
| ||||