ID 70441
Distance control turned on without set distance given. | ||||
Description | The distance control function (see FCT-M3) was enabled in “distance” mode (HLI_DIST_CTRL_ON_CONST_DIST) without specifying a set distance. | |||
Response | Class | 7 | Closed-Loop controlled stop of axis, the distance control is not turned on | |
Solution | Class | 6 | Specify a set distance when turning the distance control on | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of concerned axis | ||||
%2: | Block number [-] | |||
Block number in the NC program in which the error occurred. | ||||
%3: | Current value [-] | |||
Programmed operation mode of the distance control | ||||
Error type | 11, Error message from position controller. | |||
| ||||