ID 70440
Mode change while distance control is active. | ||||
Description | The distance control function supports two different operation modes (see FCT-M3)
If the distance control is active, a change of the operation mode is not allowed without previously turning the distance control off (HLI_DIST_CTRL_OFF) or freezing the actual offset (HLI_DIST_CTRL_FREEZE).
| |||
Response | Class | 7 | Closed-loop controlled axis stop | |
Solution | Class | 6 | Correct the PLC commanding of the distance control | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of concerned axis | ||||
%2: | Block number [-] | |||
Block number in which the error occurred | ||||
%3: | Current value [-] | |||
Current operation mode of the distance control | ||||
%4: | Error value [-] | |||
Programmed operation mode of the distance control | ||||
Error type | 11, Error message from position controller. | |||
| ||||