ID 70438
Drive following error cannot be used with PROFIDdrive MC. | ||||
Description | Parameter P-AXIS-00466 can be used to indicate that the CNC must use the position lag from the drive. However, this is not supported for PROFIdrive MC drives at the moment. | |||
Response | Class | 1 | Warning, the position lag error is calculated in the CNC | |
Solution | Class | 1 | Correct parameter P-AXIS-00466 | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of concerned axis | ||||
%2: | Drive type [-] | |||
Drive type P-AXIS-00020 of the affected axis | ||||
%3: | Corrected value [-] | |||
Corrected value for P-AXIS-00465 | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||