ID 70437
Drive following error cannot be used in this operation mode. | ||||
Description | Parameter P-AXIS-00466 can be used to indicate that the CNC must use the position lag from the drive. However, the drive position lag is not contained in the cyclic process data:
| |||
Response | Class | 1 | Warning, lag is calculated in at the CNC. | |
Solution | Class | 1 | Correct parameter P-AXIS-00466 or add drive position lag to the cyclic process data. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of concerned axis | ||||
%2: | Drive type [-] | |||
Drive type P-AXIS-00020 of the affected axis | ||||
%3: | Corrected value [-] | |||
Corrected value for P-AXIS-00466 | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||