ID 70435
Not all axis compensations required for program processing are active. | |||||
Description | The axis parameter P-AXIS-00465 specifies the required axis compensations. A necessary precondition was not met for at least one of these axis compensations. The corresponding axis compensation is not active. The currently effective compensations can be taken from parameter 2: | ||||
Bit | Not all axis compensations required for program processing are active. | ||||
0x1 | Backlash compensation | ||||
0x2 | Leadscrew error compensation | ||||
0x4 | Temperature compensation see FCT-C5//Temperature compensation | ||||
0x8 | Cross compensation see FCT-C5//Cross compensation | ||||
0x10 | Plane compensation see FCT-C5//Plane compensation | ||||
Required preconditions of the compensations are:
| |||||
Response | Class | 7 | Controlled halt of the axis, the control loop is closed. | ||
Solution | Class | 6 | Check the required preconditions for the inactive compensation. | ||
Parameter | %1: | Logical axis number [-] | |||
Logical axis number P-AXIS-00016 of axis affected | |||||
%2: | Error value [-] | ||||
Bit-coded information of the axis compensation currently enabled for the axis. | |||||
%3: | Expected value [-] | ||||
Bit-coded information of the axis compensations required for the axis (see P-AXIS-00465) | |||||
%4: | Current value [-] | ||||
TRUE if axis is homed. | |||||
%5: | Current value [-] | ||||
TRUE if drive releases for the axis are set. | |||||
Error type | 11, Error message from position controller. | ||||
| |||||