ID 70430
Distance between two interpolation points of plane compensation is zero (interval). | ||||
Description | In the compensation list of Plane compensation, the distance between the interpolation points P-COMP-00009 was set to zero.
Example: kw.crosscomp2.interval 0 kw.crosscomp2.last_index_master1 100 kw.crosscomp2.last_index_master2 100 kw.crosscomp2.start_position_master1 -400000 kw.crosscomp2.start_position_master2 -700000 kw.crosscomp2.unit 1 kw.crosscomp2.n_cycles 10 kw.crosscomp2.master1_ax_nr 1 kw.crosscomp2.master2_ax_nr 2
Correct: kw.crosscomp2.interval 100000 kw.crosscomp2.last_index_master1 100 kw.crosscomp2.last_index_master2 100 kw.crosscomp2.start_position_master1 -400000 kw.crosscomp2.start_position_master2 -700000 kw.crosscomp2.unit 1 kw.crosscomp2.n_cycles 10 kw.crosscomp2.master1_ax_nr 1 kw.crosscomp2.master2_ax_nr 2
See [COMP// Section: Plane compensation] | |||
Response | Class | 7 | Closed-loop controlled axis stop and deactivate plane compensation | |
Solution | Class | 7 | Correct parameter P-COMP-00009 for the distance. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: | Error value [0.1 µm or 0.0001°] | |||
Invalid distance P-COMP-00009 | ||||
%3: | Lower limit value [0.1 µm or 0.0001°] | |||
Minimum permissible interpolation point distance P-COMP-00009 | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
|