ID 70428
No information about bus state (WC_SATE) available in the drive telegram. | ||||
Description | In the cyclic data that the controller receives from the drive (process data), there is no information about the state of the EtherCAT fieldbus (WC_STATE, State of working counter). The axis cannot be moved after controller start-up (follow-up error P-ERR-50025).
Example of axis parameter list:
antr.canopen.in[0].signal_nr 0 antr.canopen.in[0].signal_len 2 antr.canopen.in[0].nc_ref WCSTATE antr.canopen.in[1].signal_nr 0 antr.canopen.in[1].signal_len 2 antr.canopen.in[1].nc_ref DRIVE_STATUS ... | |||
Response | Class | 5 | Immediate axis stop | |
Solution | Class | 7 | Correct configuration | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Drive type [-] | |||
Drive type P-AXIS-00020 of the axis. | ||||
Error type | - | |||
| ||||