ID 70426
Timeout while reading or writing the drive operation mode. | ||||
Description | Drive-controlled homing with CANopen drives requires that the CNC changes the operation mode in the object 0x6060 to homing mode (6) and afterwards back to the original operation mode. To do this, the CNC reads the active operation mode in 0x6061 via SDO and writes the desired operation mode to 0x6060. This error message occurs when the reading or writing operation does not terminate within a given time period. | |||
Response | Class | 5 | Stop axis immediately | |
Solution | Class | 6 | Check the fieldbus and the drive | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: | Drive type [-] | |||
Drive type P-AXIS-00020 of the affected axis | ||||
%3: | Upper limit value [µs] | |||
Maximum time durance for the SDO read or write operation | ||||
%4: | Upper limit value [-] | |||
Maximum CNC cycles for the SDO read or write operation | ||||
Error type | - | |||
| ||||