ID 70425
Timeout after deactivation of additive command value interface. Filter not within position window. | ||||
Description | To smooth command values, a PT2 filter can be activated in the position controller for the additive command value interface (see P-AXIS-00438). if the interface is disabled, the axis can run through the filter slightly. The CNC generates this warning message if the axis is not at standstill within a certain amount of time. See also: [HLI// Section: External axis commanding] for CNC build < 2800 [HLI// Section: External axis commanding] for CNC build > 2800 | |||
Response | Class | 1 | Warning output | |
Solution | Class | 1 | Reduce time constant P-AXIS-00438 of PT2 filter | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: | Upper limit value [µs] | |||
Elapsed time after deactivation of the additive command value interface | ||||
%3: | Upper limit value [-] | |||
Elapsed CNC cycles after deactivation of the additive command value interface | ||||
%4: | Current value [0.1 µm or 0.0001°] | |||
Position lag: Filter output - filter input | ||||
%5: | Current value[-] | |||
Time constant P-AXIS-00438 of the PT2 filter used | ||||
Error type | 11, Error message from position controller. | |||
| ||||