ID 70421
Filter design with given parameters not possible. | ||||
Description | It is not possible to design a stable filter for all filter parameters, e.g. due to the limited calculation accuracy. | |||
Response | Class | 7 | Filter is deactivated | |
Solution | Class | 6 | Change parameterisation:
| |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of concerned axis | ||||
%2: | Current value [-] | |||
Number of concerned filter | ||||
%3: | Current value [-] | |||
Type of filter (see axis filter FCT-A7) | ||||
%4: | Current value [-] | |||
Order of the filter (see axis filter FCT-A7) | ||||
%5: | Current value [-] | |||
Time constant of the PT2 filter (see P-AXIS-00438) | ||||
Error type | - | |||
| ||||