ID 70420
Characteristic filter frequency greater than half the sampling rate. | ||||
Description | According to Shannon's sampling theorem, the maximum cut-off frequency is (½*TA= cycle time of the NC controller). The cut-off frequency of the PT2 filter is calculated from the time constant to obtain fg = 1 / (2 * PI * P-AXIS-00438). | |||
Response | Class | 7 | The filter is deactivated. | |
Solution | Class | 6 | Possible solutions:
| |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: | Current value [-] | |||
Number of filter affected | ||||
%3: | Current value [-] | |||
Type of filter (see axis filter FCT-A7) | ||||
%4: | Error value [Hz] | |||
Cut-off frequency of the filter | ||||
%5: | Current value[-] | |||
Sampling rate of the NC (1 / TA) | ||||
Error type | - | |||
| ||||