ID 70411
Filter of additional command values interface could not be generated. | ||||
Description | To smooth command values, a PT2 filter can be activated in the position controller for the additive command value interface. However, it is not possible to generate the filter with the current filter time constant P-AXIS-00438. The exact cause of the error can be found in the previous error message. See also: [HLI// Section: External axis commanding] for CNC build < 2800 [HLI// Section: External axis commanding] for CNC build > 2800 | |||
Response | Class | 7 | Filter is deactivated | |
Solution | Class | 6 | Change time constant P-AXIS-00438 of PT2 filter | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: | Drive type [-] | |||
Drive type of axis affected, see P-AXIS-00020 | ||||
%3: | Current value [µs] | |||
Time constant P-AXIS-00438 of the PT2 filter used | ||||
%4: | Error value [-] | |||
| ||||
Error type | - | |||
| ||||