ID 70410
Target axis is its own source axis, calculation of command position is not possible. | ||||
Description | When an axis coupling is activated via the HLI (see FCT-A9) it was detected that parameter P-AXIS-00436 was set for the axis and the axis is set by other active axis couplings where P-AXIS-00436 is also set for the respective target axis with which it is linked to itself as a source axis. In such coupling loops it is not always possible to map the drive position clearly to the interpolator position without ambiguity so that such coupling loops are prohibited. | |||
Response | Class | 7 | Error message output, axis coupling is not activated. | |
Solution | Class | 6 | Either break coupling loop by changing the axis coupling or set for at least one axis of the coupling loop parameter P-AXIS-00436 to zero. | |
Parameter | %1: | Logical axis number [-] | ||
Axis number of axis for which the coupling loop was detected. | ||||
%2: | Logical axis number [-] | |||
Axis number of the axis that closes the coupling loop. | ||||
%3: | Logical axis number [-] | |||
| ||||
Error type | - | |||
| ||||