ID 70406
Number of configured user idents exceeds limit. | ||||
Description | During the configuration of drive functions, the number of telegram elements (P-AXIS-00398) configured to be written in the cyclic process data exceeded the maximum limit See [FCT-A10// Section: Description] | |||
Response | Class | 7 | Program abort. | |
Solution | Class | 6 | Adjust value of VAL in the NC program. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis see P-AXIS-00016 | ||||
%2: | Drive type [-] | |||
Drive type (P-AXIS-00020). | ||||
%3: | Limit value [-] | |||
| ||||
%4: | Limit value [-] | |||
| ||||
%5: | Current value [-] | |||
Name of drive function where the excess occurred. | ||||
Error type | - | |||
| ||||