ID 70404
Configured bitmask contains bits that are used also by the CNC. | ||||
Description | The bitmask configured in P-AXIS-00429 for bitwise writing of drive values contains bits which are also used by the CNC. | |||
Response | Class | 7 | Error message output, evaluation of drive functions is aborted. | |
Solution | Class | 6 | Adjust P-AXIS-00429. | |
Parameter | %1: | Logical axis number [-] | ||
| ||||
%2: | Current value [-] | |||
Name of the configured drive function (P-AXIS-00396). | ||||
%3: | Current value [-] | |||
Configured value of P-AXIS-00429 | ||||
%4: | Current value [-] | |||
Configured data type (P-AXIS-00399). | ||||
%5: | Error value [-] | |||
Permissible maximum value of P-AXIS-00429 | ||||
Error type | 11, Error message from position controller. | |||
| ||||