ID 70402
Setting/resetting of bits with #DRIVE command is not supported for this communication type. | ||||
Description | In axis parameter P-AXIS-00399, 'BITARRAY_16' or 'BITARRAY_32' was configured as data type, although bitwise writing of drive values is not supported for the communication type configured in P-AXIS-00397. See also: [PROG// Section: Drive-independent switching of drive functions | |||
Response | Class | 7 | Error message output, evaluation of drive functions is aborted. | |
Solution | Class | 6 | Customise either P-AXIS-00399 or P-AXIS-00397. | |
Parameter | %1: | Logical axis number [-] | ||
| ||||
%2: | Current value [-] | |||
Name of the configured drive function (P-AXIS-00396). | ||||
%3: | Drive type [-] | |||
Drive type (P-AXIS-00020). | ||||
%4: | Error value [-] | |||
Configured communication type (P-AXIS-00397). | ||||
%5: | Error value [-] | |||
Configured data type (P-AXIS-00399). | ||||
Error type | - | |||
| ||||