ID 70401
Name for axis reference test not configured in cyclic input process data. | ||||
Description | The input name set in P-AXIS-00426 was not found in the configured input process data of the drive. If the reference signal is transmitted in a real-time status bit of the drive, enter the value "S-0-0135" in parameter P-AXIS-00426. In this case the drive status word need not be set up explicitly in the input process data because it is always transferred automatically, see [FCT-M1]. | |||
Response | Class | 5 | Warning output, axis reference test is disabled by assigning the value "" to P-AXIS-00426. | |
Solution | Class | 1 | Either change P-AXIS-00426 to a value configured in the process data of the drive, or extend the process data of the drive by the element entered in P-AXIS-00426. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number (P-AXIS-00016) of axis concerned. | ||||
%2: | Error value [-] | |||
Parameterised value in P-AXIS-00426. | ||||
Error type | - | |||
| ||||