ID 70397
The coupling factor for the axis is greater than the permissible maximum value. | ||||
Description | A coupling factor greater than the maximal permissible coupling factor was specified when the axis coupling was activated via the HLI See also [HLI// Section: Commanding axis couplings] for CNC build < 2800 [HLI// Section: Commanding axis couplings] for CNC build > 2800 | |||
Response | Class | 7 | Error message output, axis coupling is not activated. | |
Solution | Class | 6 | The coupling factor must be smaller than the maximum permissible coupling factor. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number. | ||||
%2: | Current value [-] | |||
Index of invalid coupling specifications on the HLI starting with 1. | ||||
%3: | Limit value [-] | |||
Limit value. | ||||
%4: | Error value [-] | |||
Numerator of the coupling factor parameterised on the HLI. | ||||
%5: | Error value [-] | |||
Denominator of the coupling factor parameterised on the HLI. | ||||
Error type | - | |||
| ||||