ID 70396
Denominator of axis coupling factor is zero (nil). | ||||
Description | A axis coupling was set up over the HLI, with the value zero (nil) in the denominator for the fraction oft the coupling factor. See also [HLI// Section: Commanding axis couplings] for CNC build < 2800 [HLI// Section: Commanding axis couplings] for CNC build > 2800 | |||
Response | Class | 7 | Error message output, axis coupling is not activated. | |
Solution | Class | 6 | Change PLC program; coupling factor denominator cannot be zero (nil). | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number. | ||||
%2: | Current value [-] | |||
Index of the erroneous coupling definition on the HLI, starting with 1. | ||||
%3: | Current value [-] | |||
Numerator of the coupling factor parameterized on the HLI. | ||||
%4: | Error value [-] | |||
Denominator of coupling factor fraction, incorrect value. | ||||
Error type | - | |||
| ||||