ID 70395
Life sign error PROFIBUS slave. | ||||
Description | A life sign error was detected in the Profibus slave. The expected valuer of the life sign counter does not match the value supplied by the slave. Since the absolute error count is below the limit defined by P-AXIS-00162, only this warning is output. The output of this warning can be suppressed by setting the axis parameter P-AXIS-00462. | |||
Response | Class | 1 | Warning output. | |
Solution | Class | 1 | Find and correct the cause of the life sign error. Possible reasons are:
| |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number (P-AXIS-00016) of axis concerned. | ||||
%2: | Current value [-] | |||
Old value of life sign error counter | ||||
%3: | Current value [-] | |||
Current value of life sign error counter | ||||
%4: | Upper limit value [-] | |||
Error limit of life sign error counter (value of P-AXIS-00162) | ||||
Error type | 11, Error message from position controller. | |||
| ||||