ID 70394
Maximum admissible distance for homing exceeded. | ||||
Description | During homing, the axis has moved further than the permissible distance set in parameter P-AXIS-00412 from the start position of homing. This is an indication that the homing sequence is disturbed, e. g. the reference cam was not found. | |||
Response | Class | 7 | Abort program, output error message. | |
Solution | Class | 6 | Remove reason for homing fault. | |
Parameter | %1: | Logical axis number [-] | ||
| ||||
%2: | Limit value [0.1 µm or 0.0001°] | |||
Set value of P-AXIS-00412. | ||||
%3: | Error value [0.1 µm or 0.0001°] | |||
Distance from start position of homing. | ||||
%4: | Current value [-] | |||
Current command position. | ||||
%5: | Current value [0.1 µm or 0.0001°] | |||
Modulo range of the axis. | ||||
Error type | 1, Error message from NC program. | |||
| ||||