ID 70391
Changing measuring edge for drive probing not possible for this drive type. | ||||
Description | The #MEAS command can be used to change the measuring edge (rising or falling) in the NC program. However, this is not possible with some drives (e.g. like SERCOS) when the probing value is latched in the drive, since in this case there must be several parameters changed in the drive itself. For further information, see: [PROG// Section: Settings for measurement] | |||
Response | Class | 7 | Controlled stop of axis affected | |
Solution | Class | 6 | Correct the NC program | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: | Drive type [-] | |||
Drive type affected P-AXIS-00020 | ||||
%3: | Current value [-] | |||
Current probing method | ||||
%4: | Error value [-] | |||
Programmed probing input | ||||
%5: | Corrected value [-] | |||
Corrected probing input | ||||
Error type | 11, Error message from position controller. | |||
| ||||