ID 70390
Changing measuring input for drive probing not possible for this drive type. | ||||
Description | In the NC program, the #MEAS command can be used to change the probing input during position detection in the drive. However, this is not possible for some drive types e.g. like SERCOS since for these drives there must be several parameters changed in the drive itself. For further information, see: [PROG// Section: Settings for measurement] | |||
Response | Class | 7 | Controlled stop of axis affected | |
Solution | Class | 6 | Correct the NC program | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: | Drive type [-] | |||
Drive type affected P-AXIS-00020 | ||||
%3: | Current value [-] | |||
Current probing method | ||||
%4: | Error value [-] | |||
Programmed probing input | ||||
%5: | Corrected value [-] | |||
Corrected probing input | ||||
Error type | 11, Error message from position controller. | |||
| ||||