ID 70388
DC brake control is not supported for this drive type. | ||||
Description | DC brake control was activated (P-AXIS-00410 was assigned a value not equal to -1), although the configured drive type does not support control of a DC brake. | |||
Response | Class | 1 | Warning output, P-AXIS-00410 is set to –1 (DC brake control is disabled): | |
Solution | Class | 1 | P-AXIS-00410 must be set to -1. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number (P-AXIS-00016) of affected axis | ||||
%2: | Current value [-] | |||
Configured drive type (see P-AXIS-00020). | ||||
%3: | Error value [-] | |||
Incorrect value of P-AXIS-00410. | ||||
%4: | Corrected value [-] | |||
Corrected value of P-AXIS-00410. | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||