ID 70387
Invalid bit number for control of DC brake. | ||||
Description | An invalid value was used for the parameter P-AXIS-00410. | |||
Response | Class | 1 | Warning output, P-AXIS-00410 is set to –1 (DC brake control is disabled): | |
Solution | Class | 1 | Use correct bit number, see P-AXIS-00410. | |
Parameter | %1: | Logical axis number [-] | ||
| ||||
%2: | Error value [-] | |||
Incorrect value of P-AXIS-00410. | ||||
%3: | Corrected value [-] | |||
Corrected value of P-AXIS-00410. | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||