ID 70386
The use of a DC brake is only possible for spindles. | ||||
Description | Parameter P-AXIS-00410 was set to a value not equal to –1 (DC brake control was enabled), although the axis is not a spindle. | |||
Response | Class | 1 | Warning output, P-AXIS-00410 is set to –1. | |
Solution | Class | 1 | The use of a DC brake is only possible for spindles. Deactivate DC brake by setting P-AXIS-00410 to -1. | |
Parameter | %1: | Logical axis number [-] | ||
| ||||
%2: | Current value [-] | |||
Configured axis type, see P-AXIS-00018. | ||||
%3: | Error value [-] | |||
Configured value of P-AXIS-00410. | ||||
%4: | Corrected value [-] | |||
Corrected value of P-AXIS-00410. | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||