ID 70384
The scaled limit value is smaller than the minimum value of the configured data type. | ||||
Description | The scaled (see P-AXIS-00401) value of parameter P-AXIS-00408 is smaller than the minimum value of the data type set with parameter P-AXIS-00399. | |||
Response | Class | 1 | Warning output, P-AXIS-00408 is automatically limited to the minimum value according to P-AXIS-00399. | |
Solution | Class | 1 | Adjust P-AXIS-00408. | |
Parameter | %1: | Logical axis number [-] | ||
| ||||
%2: | Current value [-] | |||
Value of P-AXIS-00396 for identification of drive function. | ||||
%3: | Error value [-] | |||
Parameterised value of P-AXIS-00408. | ||||
%4: | Current value [-] | |||
Scaling factor (see P-AXIS-00401). | ||||
%5: | Limit value [-] | |||
Minimum possible value for P-AXIS-00408 taking into account P-AXIS-00399 and P-AXIS-00401, simultaneously corrected value. | ||||
Error type | 11, Error message from position controller. | |||
| ||||