ID 70382
Maximum permissible axis velocity exceeded. | ||||
Description | The dynamic monitoring in the position controller has detected that the permissible axis velocity was exceeded. The permissible limit value can be specified in parameter P-AXIS-00407 .
| |||
Response | Class | 7 | Closed-loop controlled axis stop | |
Solution | Class | 6 | Possible solutions:
| |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Error value[1µm/s or 0.001°/s] | |||
Incorrect axis velocity | ||||
%3: | Upper limit value [1µm/s or 0.001°/s] | |||
Maximum permissible axis velocity (P-AXIS-00407 * P-AXIS-00212) | ||||
%4: | Current value [1µm/s or 0.001°/s] | |||
Resulting velocity of additional interface of position controller (see [HLI//Chapter External commanding of an axis]) | ||||
%5: | Current value [-] | |||
Ratio between current and maximum permissible axis velocity P-AXIS-00212 | ||||
Error type | 11, Error message from position controller. | |||
| ||||