ID 70381
Actual value request when back interpolation is active. | ||||
Description | During the backward interpolation of an axis after tracking mode actual positions were requested with the command # CHANNEL_WR INIT [ACTPOS ....] . | |||
Response | Class | 7 | Program execution stop | |
Solution | Class | 6 | Change NC program sequence or PCL program. When actual positions are requested with the command #CHANNEL INT [ACTPOS...], they are tracked internally; it is therefore necessary to activate tracking mode via the HLI. [HLI// lr_mc_control.follow_up] | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number (P-AXIS-00016) of axis concerned. | ||||
%2: | Block number [-] | |||
Block number in the NC program. | ||||
Error type | 11, Error message from position controller. | |||
| ||||