ID 70379
Maximum distance for zero pulse search is smaller than the encoder range. | ||||
Description | The maximum distance set in the parameter P-AXIS-00404 for zero pulse search or to search for encoder overflow is smaller than the distance covered by an encoder revolution.
The distance covered in an encoder revolution can be defined by:
| |||
Response | Class | 5 | Correct the value of P-AXIS-00404 to the distance the axis moves during an encoder revolution; output of a warning. | |
Solution | Class | 1 | Correct the value of P-AXIS-00404 so that the axis can move at least one encoder revolution during the zero pulse search. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number (P-AXIS-00016) of affected axis | ||||
%2: | Current value [0.1 µm or 0.0001°] | |||
Distance moved within one encoder revolution. | ||||
%3: | Error value [0.1 µm or 0.0001°] | |||
Set value of P-AXIS-00404. | ||||
%4: | Corrected value [-] | |||
Corrected value of P-AXIS-00404. | ||||
Error type | 6, Error message by data transfer to control device. | |||
| ||||