ID 70378
Invalid start position in axis-specific command position transformation. | |||
Description | When using axis-specific transformationsP-AXIS-00380, an invalid position jump was detected. A change of the two solution variants or wrong ACS axis position, when selected at the crank, leads to a position jump. The permissible position jump can be modified with transformation parameters; the default value is 5 degrees. This error message is generated if the current active position difference exceeds the default or adjusted parameter. | ||
Response | Class | 5 | Axis motion stop |
Solution | Class | 6 | Correct parameter P-AXIS-00382 |
Parameter | %1: | Logical axis number [-] | |
Logical axis number P-AXIS-00016 of the axis affected | |||
%2: | Current value [-] | ||
Internal error code | |||
%3: | Current value [-] | ||
Parameterised transformation ID P-AXIS-00381 | |||
%4: | Current value [0.1 µm or 0.0001°] | ||
MCS input coordinate of transformation | |||
%5: | Current value [0.1 µm or 0.0001°] | ||
ACS output coordinate of transformation | |||
Error type | - | ||
| |||