ID 70376
Spindle speed monitoring: Maximum permissible speed exceeded. | ||||
Description | The actual spindle speed exceeds the parameterised maximum speed by at least 10%. Spindle speed is automatically limited to the maximum speed set in the tool data so this error message should never occur. Possible causes:
| |||
Response | Class | 5 | Stop axis. | |
Solution | Class | 6 |
| |
Parameter | %1: | Logical axis number [-] | ||
Log. axis number (see P-AXIS-00016). | ||||
%2: | Current value [1µm/s or 0.001°/s] | |||
Current actual axis speed. | ||||
%3: | Upper limit value [1µm/s or 0.001°/s] | |||
Maximum permissible axis speed. | ||||
%4: | Current value [-] | |||
Current actual axis speed in increments per cycle. | ||||
Error type | 11, Error message from position controller. | |||
| ||||