ID 70375
Inconsistent data for spindle revolution monitoring | ||||
Description | Data for spindle speed monitoring is inconsistent. With spindle speed monitoring, limit speed and activation are stored inverted and non-inverted. To compare the two values, the second (inverted value) is re-inverted and then compared with the first value. If these two values differ this error message is output. Possible reasons for this error message are:
| |||
Response | Class | 5 | Error message output, immediate stop of axis | |
Solution | Class | 6 | In case of a configuration error, correct the data and restart the controller. In case of a transmission error, reset the controller. | |
Parameter | %1: | Logical axis number [-] | ||
Log. axis number (see P-AXIS-00016). | ||||
%2: | Current value [1µm/s or 0.001°/s] | |||
First value. | ||||
%3: |
| |||
Second (inverted) value, re-inverted, must result in same value as Kennung_2. | ||||
%4: |
| |||
First value inverted, must result in same value as Kennung_5. | ||||
%5: |
| |||
Second (inverted) value. | ||||
Error type | 11, Error message from position controller. | |||
| ||||