ID 70374
Axis in configuration mode is to be interpolated. | ||||
Description | Axis is to be moved although it is in configuration mode. | |||
Response | Class | 7 | Error message output, stop of axis | |
Solution | Class | 6 | Exit configuration mode before interpolation the axis. | |
Parameter | %1: | Logical axis number [-] | ||
Log. Axis number (see P-AXIS-00016). | ||||
%2: | Current value [-] | |||
| ||||
Error type | - | |||
| ||||