ID 70373
Configuration mode activated while drive is powered up. | ||||
Description | Configuration mode was activated although the axis is enabled. | |||
Response | Class | 7 | Error message output; configuration mode is enabled. | |
Solution | Class | 6 | Disable axis before enabling configuration mode. | |
Parameter | %1: | Logical axis number [-] | ||
Log. axis number (see P-AXIS-00016). | ||||
%2: | Current value [-] | |||
| ||||
%3: | Error value [-] | |||
| ||||
Error type | - | |||
| ||||