ID 70372
Shifting of reference offset with axes in control not possible. | ||||
Description | An attempt has been made to change parameter P-AXIS-00341 although the axis is in control. This is not possible. The reference offset can only be changed for axes if they are disabled. | |||
Response | Class | 2 | The changed value of P-AXIS-00341 is not adopted. | |
Solution | Class | 6 | Disable axis and change P-AXIS-00341 again. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of concerned axis | ||||
%2: | Current value [0.1 µm or 0.0001°] | |||
Current value of P-AXIS-00341. | ||||
%3: | Error value [0.1 µm or 0.0001°] | |||
New value of P-AXIS-00341. | ||||
%4: | Corrected value[-] | |||
Corrected value of P-AXIS-00341. | ||||
Error type | 3, Error in the communication. | |||
| ||||