ID 70370
Setting homing position not possible because fieldbus does not deliver valid data. | ||||
Description | The command to set the homing position was sent via the HLI; however, the fieldbus did not supply any valid position actual values for the axis. Setting the homing position is not possible in this situation.
See Adopting the homing position [HLI// Section: MCControlBoolUnit_SetReferencePosition] for CNC build < 2800 [HLI// Section: lr_mc_control.set_reference_position] for CNC Build > 2800 | |||
Response | Class | 7 | Stop axis. | |
Solution | Class | 6 | Set homing position only if actual values valid for the axis are supplied by the fieldbus. | |
Parameter | %1: | Logical axis number [-] | ||
Log. axis number of the axis (see also P-AXIS-00016). | ||||
%2: | Current value [-] | |||
Flag indicates if fieldbus delivers valid actual positions. | ||||
Error type | - | |||
| ||||