ID 70369
Tool gear change not possible. Gear ratio not active! | ||||
Description | This error message is a follow-up error. An update is executed for the axis parameters of a spindle axis for which a tool with a gear stage (see [TOOL// Section: Dynamics and gear data]) was just replaced. The gear stage can no longer be activated due to the changed parameters. The tool gear ratio is therefore no longer active. | |||
Response | Class | 7 | Closed-loop controlled axis stop | |
Solution | Class | 7 | Correct parameter error, reselect tool | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Current value [-] | |||
Active tool gear ratio, see P-TOOL-00016, P-TOOL-00017 | ||||
%3: | Current value [-] | |||
Reversal of rotation direction by tool gear see P-TOOL-00018 | ||||
%4: | Current value [-] | |||
Path resolution of the axis see P-AXIS-00234, P-AXIS-00233 | ||||
Error type | - | |||
| ||||