ID 70368
Change of motion direction only permitted at axis standstill. | ||||
Description | The axis parameters P-AXIS-00230 and P-AXIS-00231 can be used to invert the sign of the actual position value or the manipulated variable/position setpoint in the position controller. The value of both parameters can be changed with a parameter update, if the operation mode P-AXIS-00015 ALLOW_RESOULTION_CHANGE = 0x00400000 is set for the axis. This is however permitted only at axis standstill due to safety reasons. | |||
Response | Class | 7 | Controlled stop of the axis, parameters are not accepted | |
Solution | Class | 7 | Stop the axis before updating the parameters P-AXIS-00230 and P-AXIS-00231. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Current value [-] | |||
Current value for sign reversal of actual position value P-AXIS-00230 | ||||
%3: | Current value [-] | |||
Current value of sign reversal of manipulated variable/set position P-AXIS-00231 | ||||
%4: | Error value [-] | |||
| ||||
%5: | Error value [-] | |||
| ||||
Error type | 11, Error message from position controller. | |||
| ||||