ID 70366
Permissible range exceeded during tool change with gear change. | ||||
Description | A tool with a gear stage was replaced on a spindle axis [TOOL// Section: Dynamics and gear data]. However, a parameter value exceeded a valid value range during a gear change in the position controller. | |||
Response | Class | 7 | Closed-loop controlled stop of axis, gear change is aborted | |
Solution | Class | 6 | Correct the parameter value | |
Parameter | %1: | Upper limit value [-] | ||
Permissible limit value | ||||
%2: | Logical axis number [-] | |||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%3: | Error value [-] | |||
Invalid parameter value | ||||
%4: | Corrected value [-] | |||
Corrected parameter value | ||||
%5: | Current value [Increments / 0.1 um ] | |||
Path resolution of the axis, see P-AXIS-00234, P-AXIS-00233 | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||