ID 70363
Tool change with changing gear ratio only permitted at axis standstill. | ||||
Description | If a tool with a gear stage is replaced [TOOL// Section: Dynamics and gear data], a gear change takes place in the position controller. Therefore, changing a tool with a gear stage is only permitted at standstill due to safety reasons. | |||
Response | Class | 7 | Closed-loop controlled axis stop | |
Solution | Class | 6 | Stop the spindle before changing the tool. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: | Current value [-] | |||
Interpolation end (TRUE/FALSE) | ||||
%3: | Current value [-] | |||
Axis in position window (TRUE/FALSE) | ||||
Error type | - | |||
| ||||