ID 70361
Length of output process data exceeds length of configured process data. | ||||
Description | During an attempt to write data to the CNC output process data, the permitted process data length was exceeded. | |||
Response | Class | 7 | NC program abort, axis stop | |
Solution | Class | 6 | Either correct offset or length of data to be written. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: | Current value [-] | |||
Index of the incorrect data segment | ||||
%3: | Current value [-] | |||
Offset of the incorrect data segment | ||||
%4: | Current value [-] | |||
Length of the incorrect data segment | ||||
%5: | Current value [-] | |||
Configured process data length | ||||
Error type | - | |||
| ||||